english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

RFID for Storage and Retrieval

Many material handling systems today can employ tracking and traceability methods like Balluff’s industrial RFID. It can be used to provide information such as the contents of bins, totes, and skids as well as their location both in and out of the storage and retrieval systems. The advantage of bar code tracking is its cost, but bar codes need to be replaced continually and they cannot carry changing data with them, making them limited and vulnerable. RFID provides the same basic data of bar code, but can also carry specific data associated with the container contents like a pedigree. RFID can also be re-used and re-written electronically, are significantly more durable and reliable, and eliminate errors and lost productivity associated with bar codes, especially when storage containers are removed from the storage and retrieval system for use.

Start your selection here:

Step 1:
How are you trying to track?
  • On bins or totes 
    • Robust, flexible, environmentally rugged - BIS C
    • Lower cost, low memory capacity, read-only options - BIS L
    • Long range, ISO compliant, high speed - BIS M
  • On skids 
    • Robust, flexible, environmentally rugged - BIS C
    • Lower cost, low memory capacity, read-only options - BIS L
    • Long range, ISO compliant, high speed - BIS M

Step 2: Select your data carrier (using links from tables below)
Step 3: Select read/write heads (using links below each chart)
Step 4: Select processors (using links below each chart)

 
 Bins and totes

Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS C Read/write2 times of 220/860 ms, for operating temperatures between -30°C and +70°C1 (-22°F and +158°F), 1 million write cycles guaranteed, dynamic.

BIS C-190-32/L
R/W
20 mm
8192 Byte
Not in metal
BIS C-190-05/L Balluff Data Carrier
BIS C-190-11/L
R/W
20 mm
2047 Byte
Not in metal
BIS C-190-05/L Balluff Data Carrier
BIS C-128-11/L
R/W
18 mm
2047 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-128-05/L
R/W
18 mm
1023 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-108-32/L
R/W
17 mm
8192 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L-SA2
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L-SA2
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-134-11/L
R/W
15 mm
2047 Byte
In metal
BIS C-134-11/L Balluff Data Carrier
BIS C-104-11/A
R/W
13 mm
2047 Byte
In metal
BIS C-104-11/A Balluff Data Carrier
BIS C-104-32/A
R/W
12 mm
8192 Byte
In metal
BIS C-104-32/A Balluff Data Carrier
BIS C-191-11/L
R/W
11 mm
2047 Byte
Not in metal
BIS C-191-05/L Balluff Data Carrier
BIS C-191-05/L
R/W
11 mm
1023 Byte
Not in metal
BIS C-191-05/L Balluff Data Carrier
BIS C - Hardware Cross-Reference (.pdf)
Step 3: Select BIS C read/write head
Step 4: Select BIS C processor

* Not for harsh environments
† = Rated for vacuum service
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Carriers

R/W
Function

Max. read/write
distance

Memory

Static or dynamic use

Image

.BIS L Read/write times of 1530/35301 ms, for operating temperatures between -25°C and +85°C (-13°F and +185°F), 100,000 write cycles guaranteed, mountable in metal.

BIS L-102-01/L
R/W
70 mm
192 Byte
Static only
BIS L-102-01/L data carrier
BIS L-101-01/L
R/W
55 mm
192 Byte
Static only
BIS L-101-01/L Data Carrier
BIS L-100-01/L
R/W
40 mm
192 Byte
Static only
BIS L-100-01/L Data Carrier
BIS L-103-05/L
R/W
30 mm
192 Byte
Static only
BIS L-103-05/L Data Carrier
BIS L-102-05/L-RO2
Read only
55 mm
192 Byte
Dynamic
BIS L-102-01/L data carrier
BIS L-202-03/L2
Read only
55 mm
5 Byte
Dynamic
BIS L-202-03/L Data Carrier
BIS L-101-05/L-RO2
Read only
40 mm
192 Byte
Dynamic
BIS L-101-01/L Data Carrier
BIS L-100-05/L-RO2
Read only
30 mm
192 Byte
Dynamic
BIS L-100-01/L Data Carrier
BIS L-201-03/L2
Read only
30 mm
5 Byte
Dynamic
BIS L-201-03/L Data Carrier
BIS L-103-05/L-RO2
Read only
23 mm
192 Byte
Dynamic
BIS L-103-05/L Data Carrier
BIS L-200-03/L2
Read only
23 mm
5 Byte
Dynamic
BIS L-200-03/L Data carrier
BIS L-203-03/L2
Read only
23 mm
5 Byte
Dynamic
BIS L-203-03/L Data Carrier
BIS L - Hardware Cross-Reference (.pdf)
Step 3: Select BIS L read/write heads
Step 4: Select BIS L read only processor     Select BIS L processor

1 = Read/write times are for 64 bytes of data (incl. data check) for read/write tags only.
2 = Max. read speed of 72 meters/min.


Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS M Read/write2 times of 60/130 ms, for operating temperatures between -25°C and +70°C (-13°F and +158°F), 100,000 or >100 million write cycles guaranteed, dynamic.

BIS M-112-02/L*
R/W
70 mm
2000 Byte
Not in metal
BIS M-112-02/L Data Carrier
BIS M-150-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-150-02/A Data Carrier
BIS M-151-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-151-02/A Data Carrier
BIS M-120-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-120 Balluff Data Carrier
BIS M-102-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-101 Balluff Data Carrier
BIS M-111-02/L*
R/W
45 mm
2000 Byte
Not in metal
BIS M-111-02/L Data Carrier
BIS M-108-02/L*
R/W
45 mm
2000 Byte
Not in metal
BIS M-108-02/L Data Carrier
BIS M-101-01/L
R/W
34 mm
752 Byte
Not in metal
BIS M-110-02/L*
R/W
32 mm
2000 Byte
Not in metal
BIS M-110-02/L Data Carrier
BIS M-107-03/L-H200* † 1
R/W
30 mm
112 Byte
Not in metal
BIS M-115-03/A*
R/W
30 mm
112 Byte
In metal
BIS M - Hardware Cross-Reference (.pdf)
Step 3: Select BIS M read/write heads
Step 4: Select BIS M processor

* = >100 million write cycles guaranteed.
† = For harsh environments.
1 = Extended temperatures up to 130°C for BIS M tags.
2 = Read/write times are for 64 bytes of data including data check.


Skids

Carriers

R/W
Function

Max. R/W
distance

Memory

Mountable
in metal

Image

.BIS C Read/write2 times of 220/860 ms, for operating temperatures between -30°C and +70°C (-22°F and +158°F)1, 1 million write cycles guaranteed, dynamic, mountable in metal, for harsh environments.

BIS C-150-32/A*
R/W
100 mm
8192 Byte
Not in metal
BIS C-150-05/A Balluff Data Carrier
BIS C-150-11/A*
R/W
100 mm
2047 Byte
Not in metal
BIS C-150-05/A Balluff Data Carrier
BIS C-150-05/A*
R/W
100 mm
1023 Byte
Not in metal
BIS C-150-05/A Balluff Data Carrier
BIS C-128-11/L
R/W
18 mm
2047 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-128-05/L
R/W
18 mm
1023 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-108-32/L
R/W
17 mm
8192 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L-SA2
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L-SA2
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C - Hardware Cross-Reference (.pdf)
Step 3: Select BIS C read/write head
Step 4: Select BIS C processor

† = Rated for vacuum service
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Carriers

R/W
Function

Max. read/write
distance

Memory

Static or Dynamic

Image

.BIS L Read/write times of 1530/35301 ms, for operating temperatures between -25°C and +85°C (-13°F and +185°F), 100,000 write cycles guaranteed, mountable in metal.

BIS L-102-01/L
R/W
70 mm
192 Byte
Static only
BIS L-102-01/L data carrier
BIS L-102-05/L-RO2
Read only
55 mm
192 Byte
Dynamic
BIS L-102-01/L data carrier
BIS L - Hardware Cross-Reference (.pdf)
Step 3: Select BIS L read/write heads
Step 4: Select BIS L read only processor     Select BIS L processor

† =Not mountable in metal.
1 = Read/write times are for 64 bytes of data (incl. data check) for read/write tags only.
2 = Max. read speed of 72 meters/min.


Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS M Read/write2 times of 60/130 ms, for operating temperatures between -25°C and +70°C (-13°F and +158°F), 100,000 or >100 million write cycles guaranteed, dynamic.

BIS M-112-02/L*
R/W
70 mm
2000 Byte
Not in metal
BIS M-112-02/L Data Carrier
BIS M-150-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-150-02/A Data Carrier
BIS M-151-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-151-02/A Data Carrier
BIS M-120-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-120 Balluff Data Carrier
BIS M-102-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-101 Balluff Data Carrier
BIS M-108-02/L*
R/W
45 mm
2000 Byte
Not in metal
BIS M-108-02/L Data Carrier
BIS M-107-03/L-H200* † 1
R/W
30 mm
112 Byte
Not in metal
BIS M-115-03/A*
R/W
30 mm
112 Byte
In metal
BIS M - Hardware Cross-Reference (.pdf)
Step 3: Select BIS M read/write heads
Step 4: Select BIS M processor

* = >100 million write cycles guaranteed.
† = For harsh environments.
1 = Extended temperatures up to 130°C for BIS M tags.
2 = Read/write times are for 64 bytes of data including data check.


1-800-543-8390        http://www.balluff.com/us