english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Machine Vision - Sharpshooter

 
simplifies complex
sensing applications.

Replace many different analog or   
   discrete functions in one application.

   








 
Error Proofing 

Simple ver.1.1.4 interface
 
Minimum System
Requirements

Sharpshooter combines vision capability and photoelectric sensor simplicity. This vision based sensor provides reliable error proofing and quality inspection anywhere. It can be used like a sensor, but provides far more functionality than any discrete sensor. It’s also far easier to use and more cost effective than more complex vision systems. 

Eliminate manual inspection, and improve line speed and quality
Catch errors quicker, and reduce downtime and scrap
Replace multi-sensor applications with one vision sensor
Choose from three models and only pay for features you need
Get 100% quality checking instead of audit checking
Ensure reliable quality inspection with VGA resolution
Pay sensor pricing for vision performance


 Start your selection here:

Step 1: Choose from three models available:
 
BVS-E Standard

• Most applications can be
  solved with standard model
• Configured using ConVis®
  software for Windows
• Up to 24 tools per job
 

More
BVS-E Advanced  

• All the features of the
  standard model
• Track a part 360° with 
  geometric pattern match tool
• High speed applications
• Configurable boolean logic  
  for outputs
More
BVS-C Standalone

OCV (Optical Character
  Verification) tool
Continuous monitoring of 
  process on Configurator
Standalone Configurator
  for setup - No PC needed
 
More






















Accessories
1-800-543-8390        http://www.balluff.com/us