BIS L-100-05/L-RO
| Property Name | Value |
| Description | Read-only codetag Ø20x1.6, 40 Bit |
| CatalogProduct | yes |
| Ordercode | BIS0035 |
| Antenna | Round |
| Operating temperature | -40...85 °C |
| Mounting in steel | non-flush |
| Housing material | EP |
| Storage temperature | -40...95 °C |
| Size | Ø20x1, 6 mm |
| Protection per IEC 60529 | IP 67 |
| Line | BIS L |
| CadenasPath | BIS L Ø20x1.6 |
| Type | Data carriers |
| Memory Size | 24 Bit + CRC |
| Read Mode | Dynamic or Static |
|