Products
Service & Support
Industries & Solutions
Company

24.04.2026

Small inductive position measurement system BIP

The perfect solution for tight spaces

Small inductive position measurement system BIP

With the BIP inductive sensors, you can measure the positions of metallic objects contactlessly and wear-free, achieving the highest precision. Our very compact inductive position sensors have been specifically designed for limited installation spaces and excel even in the tightest mounting conditions. Compact and precise tool spindles and tool changers in a machining center play a central role in the work process. Therefore, reliable and wear-free monitoring of the clamping process is crucial. As miniaturization progresses, space constraints increasingly pose a challenge. The smallest inductive position measurement system BIP offers the perfect solution: it features a measurement range of up to 10 mm, making it ideal for applications in small spaces. Thanks to our new technology platform, we provide simultaneous availability of analog and IO-Link interfaces. This gives you the flexibility to customize the system according to your individual requirements. The simple programming via the IO-Link interface also allows for efficient integration into your existing processes.

Our position measurement system not only boasts a very compact design but also includes smart functionalities that enhance your efficiency. An individually programmable stroke counter captures the movements of your application and provides you with real-time information on wear and lifespan. Additionally, the sensors are designed for harsh environments, ensuring reliable operation even under demanding conditions.

Features

  • Very compact design
  • Simultaneous analog and digital interface
  • Cable exit for horizontal and vertical directions
  • Smart functions for efficiency enhancement
  • Easy programming via the IO-Link interface

Products

BIP inductive position sensor: Intelligent sensor for tight spaces

Dimension: 22 x 23.7 x 15 mm

BIP002R

Ideal for limited installation conditions

BIP002R

Ideal for limited installation conditions

Dimension
22 x 23.7 x 15 mm
Style Housing
block style
Connection
Cable, 2 m, PUR
Cable shield
yes
Housing material
PA
Measuring range
0...7 mm
Interface
IO-Link 1.1
Analog output
Analog, voltage (default)/Analog, current selectable 0…10 V/4…20 mA
Output characteristic
increasing, adjustable
Non-linearity max.
±250 µm
Operating voltage Ub
15...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

Downloads

  • Inductive Positioning System: BIP04
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue