Products
Service & Support
Industries & Solutions
Company

Network modules - Bestseller

Available in:

17 versions

Collecting decentralized sensor signals - our IO-Link masters are characterized by efficient installation and central parameterization.

Ever faster, more flexible, more efficient and more adaptable production requires seamless communication from the sensor to the internet. As a result, the volume of data within manufacturing processes is growing. This requires components that make this information available. At the same time, an infrastructure is needed that transports the data across all levels.

Haven't found the right product yet? Visit our network modules product group:

17 versions

Order code
Price Interface Digital inputs Digital outputs Port-class Auxiliary interfaces
Actions
1894.76 NZD
Ethernet/IP 16x PNP, Type 3 16x PNP Type A 8x IO-Link
1972.48 NZD
Profinet I/O 16x PNP, Type 3 16x PNP Type A 8x IO-Link
1393.6 NZD
Profinet / EtherNet/IP / EtherCAT / Modbus TCP Profinet: I/O
EtherCAT: CoE, EoE, AoE, FoE
12x PNP, Type 3 12x PNP Type A (4x) + Type B (4x) 8x IO-Link
2216.36 NZD
Ethernet/IP 16x PNP, Type 3 16x PNP Type A 8x IO-Link
1894.76 NZD
Ethernet/IP 16x PNP, Type 3 16x PNP Type A 8x IO-Link
804 NZD
Profinet / EtherNet/IP 16x PNP, Type 3 8x PNP Type A 8x IO-Link
830.8 NZD
Profinet / EtherNet/IP 16x PNP, Type 3 8x PNP Type A 8x IO-Link
1972.48 NZD
Profinet I/O 16x PNP, Type 3 16x PNP Type A 8x IO-Link
1932.28 NZD
EtherCAT 16x PNP, Type 3 16x PNP Type A 8x IO-Link
1420.4 NZD
Profinet / EtherNet/IP / EtherCAT / Modbus TCP Profinet: I/O
EtherCAT: CoE, EoE, AoE, FoE
16x PNP, Type 3 16x PNP Type A 8x IO-Link
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue