Terminating and connecting cables
Available in:
8 versions
The standard for secure data transmission
With our robust connection cables, signals, data and power are always transmitted reliably and safely. You are guaranteed to find the right connection for your application in your industry from our huge selection.
Haven't found the right product yet? Visit our connection technology product area:
8 versions
|
Order code
|
Cable | Connection | Connection 1 | Connection 2 | Actions |
|---|---|---|---|---|---|
| PUR black, 5 m, drag chain compatible | M12x1-Female, straight, 5-pin, A-coded | ||||
| PUR black, 5 m, drag chain compatible | M12x1-Female, angled, 5-pin, A-coded | ||||
| PUR black, 5 m, drag chain compatible | M12x1-Female, angled, 5-pin, A-coded | ||||
| PUR black, 5 m, drag chain compatible | M12x1-Female, straight, 5-pin, A-coded | ||||
| PUR black, 5 m, drag chain compatible | M12x1-Male, straight, 4-pin, A-coded | ||||
| PUR black, 5 m, drag chain compatible | M12x1-Male, straight, 3-pin, A-coded | ||||
| PUR black, 5 m, drag chain compatible | M12x1-Male, angled, 3-pin, A-coded | ||||
| PUR black, 5 m, drag chain compatible | M12x1-Male, angled, 4-pin, A-coded |
Edit columns
Please select which columns should be displayed.