Magnetic field sensors - Cylinder switches
Available in:
35 versions
For T-slot, C-slot or variable with mounting brackets
Magnetic field sensors are mainly used to monitor the piston position on cylinders and grippers. The sensor detects the field of the magnet integrated in the piston through the actuator wall.
With their non-contact position detection, the magnetic field sensors from Balluff are absolutely reliable and wear-free: no contact erosion, no bouncing and only clean switching points. The piston position is reliably detected even at high travel speeds.
Haven't found the right product yet? Visit our magnetic field sensors product group:
Availability
35 versions
|
Order code
|
Price | Application | Dimension | Interface | Connection | Actions |
|---|---|---|---|---|---|---|
|
Please login for individual prices.
|
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | 23.5 x 5 x 5.5 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | ||
|
Please login for individual prices.
|
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | 23.5 x 5 x 5.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | ||
|
74.27 USD
Please login for individual prices.
|
Object detection | 24 x 2.9 x 24 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | ||
|
71 USD
Please login for individual prices.
|
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | 23.5 x 5 x 5.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | ||
|
Please login for individual prices.
|
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | 23.5 x 5 x 5.5 mm | PNP: Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.30 m, TPU | ||
|
106.64 USD
Please login for individual prices.
|
23.5 x 5 x 5.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.50 m, PUR | |||
|
46.54 USD
Please login for individual prices.
|
Object detection | 3.6 x 2.9 x 24 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 3-pin, 0.3 m, PUR | ||
|
Please login for individual prices.
|
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | 23.5 x 5 x 5.5 mm | PNP Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | ||
|
48.63 USD
Please login for individual prices.
|
Object detection | 24 x 2.9 x 24 mm | PNP: Normally open (NO) | Cable with connector, M12x1-Male, 4-pin, 0.3 m, PUR | ||
|
69.17 USD
Please login for individual prices.
|
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | 23.5 x 5 x 5.5 mm | PNP Normally open (NO) | Cable with connector, M8x1-Male, 4-pin, 0.30 m, PUR |
Edit columns
Please select which columns should be displayed.