Capacitive sensors - object detection
Available in:
6 versions
Reliably detect objects and detect fill levels
The capacitive sensors from Balluff are available in various designs with a wide range of connector and cable variants. With switching or analog output or with IO-Link interface. Particularly economical versions are also available.
Haven't found the right product yet? Visit our capacitive sensors product group:
Availability
6 versions
|
Order code
|
Price | Dimension | Connection | Interface | Range | Housing material | Actions |
|---|---|---|---|---|---|---|---|
|
74.19 EUR
Please login for individual prices.
|
Ø 12 x 61 mm | Cable, 2.00 m, PUR | PNP normally open (NO) | 1...8 mm | PBT | ||
|
74.19 EUR
Please login for individual prices.
|
Ø 12 x 61 mm | Cable, 2.00 m, PUR | PNP normally open (NO) | 1...4 mm | PBT | ||
|
100.69 EUR
Please login for individual prices.
|
Ø 12 x 61 mm | Cable, 2.00 m, PUR | PNP normally open (NO) | 1...4 mm | 1.4305 stainless steel | ||
|
145.03 EUR
Please login for individual prices.
|
Ø 12 x 50 mm | Cable, 2.00 m, PUR | PNP normally open (NO) | 1...4 mm | PTFE | ||
|
153.36 EUR
Please login for individual prices.
|
Ø 12 x 53 mm | Cable, 2.00 m, PTFE | PNP normally open (NO) | 1...8 mm | PTFE | ||
|
153.36 EUR
Please login for individual prices.
|
Ø 12 x 63 mm | Cable, 2.00 m, PTFE | PNP normally open (NO) | 1...6 mm | PTFE |
Edit columns
Please select which columns should be displayed.