english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Inductive Distance Sensors

Balluff's ULTRALINEAR™ inductive analog sensors are ideal for applications involving relatively short metal target travel. They provide precision, non-contact position measurement by varying its electrical output in proportion to the position of a metal target within its working range. Compared to conventional analog inductive designs, Balluff's ULTRALINEAR family provides precision measurements in hostile environments.

See accessories for inductive sensors.
Material handling grippers can deliver precise jaw-position feedback for higher process speed and improved quality control.

Temperature Compensation

no
 
yes
 

10x30x6

Sn range up to 4 mm

14x38.5x17

Sn range up to 5 mm

20x30x8

Sn range up to 2 mm

80x45x20

Sn range up to 60 mm

80x80x40

Sn range up to 50 mm

M8

Sn range up to 2.5 mm

M12

Sn range up to 4 mm

M18

Sn range up to 16 mm

M30

Sn range up to 15 mm

Ø 6.5

Sn range up to 2 mm

PG36

Sn range up to 20 mm

1-800-543-8390        http://www.balluff.com/us