english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Magnetic Linear/Rotary Encoder System

Balluff’s BML position encoder family provides direct measurement of a load’s linear or rotary position and is well suited for high speed and high accuracy applications (up to 48 m of travel at 20 m/s, with position resolution down to 1µm). It also eliminates mechanical wear and signal degradation in a dirty environment (e.g. oil, dust).

See more details about Linear Measurement BML sensors

See more details about Rotary Measurement BML sensors

BML-S1A

Resolution: 1...10µm

BML-S1B/BML-S1E

Resolution: 5...50µm

BML-S1C

Resolution: 100...2000µm

BML-S2E

Resolution: 46,000 counts per revolution

1-800-543-8390        http://www.balluff.com/us