New Products

Download new product information

New Products Catalog

Explore the newest additions to Balluff's full range of sensors, networking, RFID, and accessories

More

IP69K Machine Mount IO-Link I/O Hubs for Food, Dairy & Beverage Industry

Resilient Distributed I/O Architecture for Applications in Washdown Environments

More

Laser Light Array

Proven precision with advanced communication

More

Silicone Tube Cables

For harsh welding applications

More

M12 Junction Blocks

Cable out and quick-disconnect, M12 ports

More

Balluff Connectivity

TPE Shielded 2-pair Cat5e Ethernet Cables

More

IO-Link Power Supply

Intelligent power supplies with IO-Link

More

MICROmote Sensors

Optical sensors for high-vacuum applications

More

Balluff Miniature Mounting Brackets and Inductive Sensors

3 mm to 6.5 mm mounting brackets and sensors

More

IO-Link I/O Hubs for M8 Sensor Actuator Connections

Enhance controls architecture with compact design for tight spaces

More

BIS M-4008 All-in-one RFID Reader

Antenna and processor in one housing saves time, space and expense and connects seemlessly to a Profinet network

More

Configuration Tool with Programming Adapter

For configuration, diagnostics, and condition monitoring of magnetic encoder systems BML

More

BML S2C Magnetic Linear Encoder System

With extended sensor-to-tape gap distance up to 5 mm

More

Balluff Light Bars

Lighting systems for workspace illumination

More

Optical Fiber Base Units BFB 18M

For fiber optics applications

More

Tri-Clamp Pressure Sensors BSP for level monitoring

With 1 1/2"-TriClamp flange and material test certificate 3.1 (EN 10204)

More

BOS 08E Photoelectric Sensors

Small, precise, rugged

More

BVS HS-P - Industrial handheld barcode reader

Superior code reading characteristics for the harsh conditions of everyday industry

More

IP20 & IP67 IO-Link Power Supply

Balluff’s HEARTBEAT® function lets the user visually know how the power supply is doing.

More

Balluff Mounting Systems

Special Accessories for Photoelectric Sensors

More

IO-Link I/O Hub with Balluff Expansion Port

Enhanced controls architecture for high I/O density applications

More

Weldblock: IO-Link I/O Hubs

Toughest against weld-splatter and electrical noise

More

BIC M12 Parallel

Compact Inductive Coupler for Discrete I/O

More

Flat Pack Miniature Photoelectric Sensors

Miniature sensors for the harshest environments

More

MicroLevel Capacitive Sensors

Able to compensate for moisture, foaming and material build-up in highly conductive water-based applications.

More

SmartLevel Microbox

Detects conductive media in plastic tubes or glass pipes and media through the container walls

More

Industrial Ethernet Cables

Industrial Ethernet is growing as the accepted network in the industrial environments.

More

Photoelectric Sensors with Outstanding Precision

New remote, miniature photoelectric sensors that uses innovative technology to produce unparalleled solutions.

More

True Color Sensor BFS 33M with IO-Link

Balluff's unparalleled white light color sensor, now with the versatile IO-Link digital interface.

More

Photoelectric Distance Sensors

Balluff’s newest distance sensor utilizes time of flight technology allowing detection at longer distances.

More

Remote Amplifiers

Balluff's exclusive line of small capacitive sensors can be calibrated remotely using a separate amplifier.

More

Miniature Block Style Photoelectric Sensors

Balluff‘s BOS 6K line of miniature sensors provide extensive capabilities in solving the toughest applications.

More

M12 Compact Tubular Photoelectric Sensors

Balluff’s 12mm line of compact photoelectric sensors provide extensive capabilities in solving tough applications

More

IP69K Machine Mount IO-Link Master for Food, Dairy, & Beverage Industry

Distributed Modular I/O for Applications in Washdown Environments

More

M8 Miniature Tubular Photoelectric Sensors

Able to detect the smallest parts, grooves, or holes with absolute reliability

More

Profinet: Push-Pull Module for Fiber-optic Cables and Copper Cables

For cables in harsh environments

More

Insulation Displacement Field Attachables

Fast, Easy, and Reliable

More

IP20 Compact Power Supply

Balluff’s HEARTBEAT® function lets the user visually know how the power supply is doing

More

Machine Mount IO-Link Mini-Masters for Industrial Ethernet

Compact IO-Link masters for resilient distributed modular controls architecture

More

CC-Link IE Field I/O Block and IO-Link Master

Distributed Modular Controls Architecture for Gigabit Networks

More

BOS 21M Photoelectric Sensor

Robust background suppression and versatile use with red light or laser

More

Distance Measurement: BAW M12 Inductive Analog Sensors

The next generation of accuracy and measurement

More

UHF Short-Range Read/Write Head BIS VU-320

More versatility, more convenience – perfect industrial identification with up to 1 m read range

More

Micropulse® BTL7 TA12 Explosion Proof Linear Position Sensors

Hazardous area linear position sensor with new features, improved performance

More

Machine Access Control

Using industrial RFID to control and record access to vital equipment

More

Tubular Stainless Steel Photoelectric Sensors

Ideally suited for washdown environments

More

Pressure transmitter BSP with IO-Link interface

Continuous measurement transmission via IO-Link and additional switching point in SIO mode

More

BOS Q08M Photoelectric Sensors

Miniature size - Maximum performance

More

BVS HS-Q handheld barcode reader - an economical solution for inventory and logistics

Ergonomic barcode reader with exceptional price/performance ratio

More

Stainless Steel Fork Sensors

Rugged self-contained through-beams for washdown environments

More

PTFE Cables

For high temperature and extreme environments

More

16 Port IO-Link Master with PROFINET

Scalable, distributed controls architecture for high I/O density applications

More

Weldblock: EtherNet/IP I/O Block and IO-Link Master

Toughest against weld-spatter and electrical noise

More

Block Style Photoelectric Sensors

Precise and reliable detection

More

Silicone Cables - For harsh welding applications

Balluff silicone cables resist welding sparks from burning the jacket or connector and destroys standard cables.

More

BOS R020K Miniature Photoelectric Sensors

Offering long range background suppression and polarized retro-reflective capabilities

More

Advanced SmartLevel

Enables the ability to sense solids and highly conductive acids and bases with the utmost reliability.

More

Standard MicroBox

Detect objects at a distance of up to 8 mm and replaces tubular M18 sensors in spite of its compact size

More

Valve Connectors

Efficiently Connecting your Valve Manifold

More

Plunger Prox

Balluff’s all new PlungerProx is a high durably assembly intended for direct contact applications.

More

True Color Sensor BFS 33M

Balluff's exceptional white-light color sensor can differentiate between the most subtle of color nuances.

More

BOD 6K Mini Sensors

Balluff’s 2nd generation of BOD 6K mini sensors offers longer range, better resolution, and higher repeatability.

More

BML-S2B Magnetic Encoder – Evaluation Version

Rapid prototyping is now possible with the BML S2B magnetic incremental encoder.

More

Do you need assistance?

Contact our Technical
Support team at
1-800-543-8390

For information and general inquiries please use our contact us form