Products
Service & Support
Industries & Solutions
Company

Industrial photoelectric sensors BOS Entry Line

Reliable object detection at an unbeatable price-performance ratio

Our photoelectric sensors from the BOS Entry Line impress with their precise performance, compact design and easy integration into your systems. With a wide range of variants, all optical sensors in this model series offer reliable quality and strong performance - at an attractive price-performance ratio.

advantages_in_a_circle

BOS Entry Line: Your advantages

Unbeatable price - with the functions you need and the Balluff quality promise.

advantages_in_a_circle

Robust IP67 housing with 360°-visible LEDs - for a clear status display at a glance.

advantages_in_a_circle

Simple and time-saving installation - with standard-compliant hole spacing and internal thread.

advantages_in_a_circle

Environmentally friendly packaging - as single or multiple packs. Ready to hand and ready to use.

advantages_in_a_circle

Download the Balluff BOS 72K flyer

Download Now

Compact sensor design for simple and efficient integration

The photoelectric sensors are housed in a robust, compact cubic housing with a standardized hole spacing. This enables quick and uncomplicated installation. The M3 internal thread ensures flexible mounting options and facilitates adaptations to your individual requirements.

A visible red light spot simplifies alignment of the sensor, while infrared versions work reliably even under difficult environmental conditions. Various connection options, such as M8 connectors with 4-pin or 3-pin, 2 m cable and M8 pigtail variants, offer technical flexibility, ensure seamless integration into existing systems and reduce downtime. The BOS sensors are equipped with a NO/NC switch on the back for easy configuration.

Clearly visible LEDs provide you with immediate visual feedback: green for operating status and stability indication and yellow for switching status. Thanks to these 360°-visible LEDs, you can keep an eye on the status of your sensors at all times, quickly identify errors and increase system availability. The robust plastic housing with protection class IP67 ensures a long service life.

Save time and resources with sustainable packaging

We have continued the proven and popular packaging of the inductive BES Entry Line portfolio. Our environmentally friendly multiple packaging with 20 units saves time and reduces packaging waste. The individual packaging of our products is made from recycled plastic. In addition, you can also order reflectors in practical multi-packs.

Photoelectric sensors for standard applications with market-oriented excellence

The BOS Entry Line portfolio has been specially developed for standard applications with high volumes. It offers reliable performance for a wide range of automation requirements at a cost-effective price - without compromising on quality. With Balluff, you get technology that makes your processes more efficient and reliable.

Wide range of applications for reliable detection

All photoelectric sensors in the BOS Entry Line offer our proven high quality for automation and are reliable solutions for the diverse requirements in industry. Whether optical object detection on conveyor belts, component inspection in production lines or package detection in logistics - the BOS sensors are ideal for indoor applications in standard, non-challenging factory environments such as intralogistics, assembly and handling technology.

Functional principle: diffuse sensor

Functional principle: Retroreflective photoelectric sensor

Functional principle: throughbeam photoelectric sensor

Functional principle: diffuse sensor

Detection of parcels on a conveyor belt

Functional principle: Retroreflective photoelectric sensor

Detection of parcels on a conveyor belt

Functional principle: throughbeam photoelectric sensor

Detection of parcels on a conveyor belt

Functional principle: diffuse sensor

Functional principle: Retroreflective photoelectric sensor

Functional principle: throughbeam photoelectric sensor

In short: with the BOS Entry Line portfolio, you get a reliable all-rounder that makes your applications more efficient and economical - and at an unbeatable price-performance ratio.

Advantages of the BOS Entry Line photoelectric sensors at a glance

  • Excellent price-performance ratio: You get exactly the functions you need - at a fair price and with the Balluff quality promise.

  • Easy handling: Environmentally friendly multiple packaging ensures efficient storage and removal.

  • Compact housing: Compatible with the predecessor series BOS R090K / BOS 5K.

  • Quick installation: Easy mounting thanks to M3 female thread - for quicker adaptations to more cost-effective brackets.

  • Simple commissioning: 360° indicator LEDs visible from all sides for easy installation and status display

  • Optimum configuration: No manufacturer-specific teach routine. Support of all common switching logics: NPN and PNP switching, light and dark switching.

  • Electrical connections: A wide range of connection options enable precise adaptation to your specific requirements.

  • High switching frequency: Up to 1000 Hz for high performance, precise detection and function reserve.


Need help?

Contact us — we're happy to help!
Visit our contact page

Standard vs. Entry Line - a price comparison

BOS R072K series

Cubic retro-reflective photoelectric sensor

BOS R090K series

Cubic retro-reflective photoelectric sensor

BOS R072K series

Cubic diffuse sensor

BOS R090K series

Cubic diffuse sensor

117,50 NZD
ENTRY LINE
205,84 NZD
129.25 NZD
ENTRY LINE
237,36 NZD

Order code: BOS02KZ


Order code: BOS02A3


Order code: BOS02JM


Order code: BOS029M


  • Dimensions: 12 x 42.5 x 22.7 mm
  • Range: 5 m
  • Type of light: LED red light
  • Light spot size: Ø 85 mm at 2 m

  • Dimensions: 10.7 x 43.5 x 19.5 mm
  • Range: 0...5 m
  • Type of light: LED red light
  • Light spot size: Ø 105 mm at 2 m

  • Dimensions: 12 x 42.5 x 22.7 mm
  • Range: 350 mm
  • Type of light: LED red light
  • Light spot size: Ø 9.5 mm at 60 mm
  • Special optical feature: Background suppression

  • Dimensions: 10.7 x 43.5 x 19.5 mm
  • Range: 20...350 mm
  • Type of light: LED red light
  • Light spot size: Ø 4.5 mm at 60 mm
  • Special optical feature: Background suppression
More information more information More information about

Curious? Here you will find an overview of all variants in the BOS R072K series

28 versions

Order code
Price Principle of optical operation Dimension Interface Range Light type Connection Light type
Actions
147.4 NZD
Through-beam sensor 12 x 41.4 x 22.7 mm PNP: NO/NC 0...20 m LED, red light Connector, M8x1-Male, 4-pin LED, red light
147.4 NZD
Through-beam sensor 12 x 41.4 x 22.7 mm NPN: NO/NC 0...20 m LED, red light Connector, M8x1-Male, 4-pin LED, red light
147.4 NZD
Through-beam sensor 12 x 32.4 x 22.7 mm PNP: NO/NC 0...20 m LED, red light Cable, 2.00 m, TPU LED, red light
147.4 NZD
Through-beam sensor 12 x 32.4 x 22.7 mm NPN: NO/NC 0...20 m LED, red light Cable, 2.00 m, TPU LED, red light
147.4 NZD
Through-beam sensor 12 x 41.4 x 22.7 mm PNP: NO/NC 0...20 m LED, red light Connector, M8x1-Male, 3-pin LED, red light
147.4 NZD
Through-beam sensor 12 x 32.4 x 22.7 mm PNP: NO/NC 0...20 m LED infrared Cable, 2.00 m, TPU LED infrared
147.4 NZD
Through-beam sensor 12 x 32.4 x 22.7 mm NPN: NO/NC 0...20 m LED infrared Cable, 2.00 m, TPU LED infrared
147.4 NZD
Through-beam sensor 12 x 32.4 x 22.7 mm PNP: NO/NC 0...20 m LED, red light Cable with connector, M8x1-Male, 4-pin, 1.50 m, TPU LED, red light
147.4 NZD
Through-beam sensor 12 x 32.4 x 22.7 mm PNP: NO/NC 0...20 m LED, red light Cable with connector, M8x1-Male, 4-pin, 0.30 m, TPU LED, red light
134 NZD
Diffuse sensor 12 x 42.5 x 22.7 mm PNP: NO/NC 0 m...800 mm LED, red light Connector, M8x1-Male, 4-pin LED, red light

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue