Cylindrical version
Benefit of the multi-piece packaging
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M08ZE1-PSC20B-S49G | BES M08ZI1-PSC20B-S49G | BES M08EE-PSC15B-S49G-003 | |
|
36,53 NZD
List price
|
36,53 NZD
List price
|
122,05 NZD
List price
|
|
| Dimension | Ø 8 x 45 mm | Ø 8 x 65 mm | Ø 8 x 40 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 1.5 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 600 Hz | 600 Hz | 5000 Hz |
| Housing material |
Die-cast zinc, nickel-plated PC |
Die-cast zinc, nickel-plated PC |
Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -40...85 °C |
| IP rating | IP67 | IP67 | IP68 |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
cULus CE WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Our inductive BES Entry Line portfolio
Perfectly fitting performance at an excellent price - no more and no less!
Product selection and purchase
Excellent price-performance ratio thanks to "You get what you need": the functions you need at a fair price and the Balluff quality promise.
Delivery
Handling made easy: no time-consuming unpacking of individual sensors and waste saved.
Commissioning and ongoing operation
Follow the light: no time-consuming troubleshooting both during operation and when preparing for installation.
Replacement
Install and you're done: sophisticated assembly and disassembly principle for fast, simple and technically undemanding installation and replacement.
1. optimum price-performance ratio
When developing the new inductive Entry Line portfolio, we deliberately focused on costs: What functions does the user really need, especially in the area of completely normal, non-challenging factory automation? By concentrating on the essentials, we have succeeded in creating an optimum price-performance ratio for precisely this application. For all other cases, our broad portfolio certainly also offers a suitable solution.
2. less time, less waste: save time and waste with multi-packaging
Our Entry Line portfolio of inductive sensors is specially designed for standard applications in large quantities. They can therefore be ordered efficiently for larger quantities. Environmentally friendly multi-packaging of 25 units eliminates the need for time-consuming unpacking of individual sensors. The mounting material is enclosed separately. This saves time and packaging waste.
3. follow the light: monitoring and fault identification with 360° LED indicator
Once the sensor has been installed quickly and easily, its specially developed plastic backend with LEDs provides you with a 360° functional display of the sensor status. In addition to the switching status, this now also shows its power supply and any faults, e.g. short circuits. This allows you to keep an eye on everything, identify faults more quickly and easily, reduce downtimes and increase system availability.
4. plug & play: quick and easy installation and replacement
With the optionally available clamp holder, the sensors can be mounted without tools and also replaced if necessary. And thanks to the fixed stop, this is quick and easy "plug and play". This means you can not only find the sensor with the 360° LED display quickly, but also replace it in no time at all. Because time is money!