Products
Service & Support
Industries & Solutions
Company

IO-Link hubs - flexible and cost-efficient signal bundling

Our different variants of IO-Link hubs

Available in:

4 Series

Our IO-Link hubs offer a flexible and powerful solution for connecting sensors and actuators in modern automation systems. These devices are characterized by their ability to efficiently manage digital and analog signals and enable easy integration into existing systems. The IO-Link modules are based on M12 or M8 connectors and are easy and cost-effective to install and maintain.

The port-specific single channel monitoring detects short circuits and overloads as well as cable breakage at the port. This level of selective diagnostics is unique for I/O modules.

Depending on the application, you can use IO-Link hubs to manage up to 32 digital inputs and outputs (with or without separate power supply for high loads) or up to 8 analog input signals per IO-Link master port. This enables use in a wide range of industrial applications.

The special features

  • Simple and cost-saving installation and maintenance
  • Easy integration into existing automation systems
  • High flexibility thanks to support for digital and analog signals
  • Up to 32 digital inputs and outputs for extensive applications
  • Detects short circuit, overload and cable break on each pin
  • Extension port function for cascading an additional IO-Link hub
  • Separate power supply available for high loads
  • Extensive condition monitoring functions such as operating hours counter, temperature, vibration or inclination
  • Intelligent logic blocks for switching actuators

4 Series

Series
Product line Housing material primary Interface Additional function Output current max. IP rating
Actions
Black PBT GF30, PA, PBT, PA 6.6 IO-Link Vibration, Internal temperature, Device discovery, Identification 2 bytes, alternative process data maping IP20, IP67
Silver Die-cast zinc IO-Link Vibration, Internal temperature, Device discovery, Identification 2 bytes, Identification 4 bytes IP67
Washdown PBT IO-Link Vibration, Internal temperature, Device discovery IP68, IP69K
Silver, Safe Zinc, Die-cast zinc IO-Link, PROFIsafe over IO-Link 2 A IP67
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue